下载文档 () / 20
动力,因我们而不同*

EFACA18J106E102LH

Eaton FILM CAP EFACA, 180VAC, 10uF, J, 2LEADS, Size=42mmx32mmx19mm

常用规格

Product Name
Eaton EFACA metallized polypropylene film AC filtering capacitors
Catalog Number
EFACA18J106E102LH
UPC
197162040842
Product Length/Depth
42 mm
Product Height
19 mm
Product Width
32 mm
Product Weight
29.62 g
Compliances
RoHS Compliant

产品规格

Voltage rating
180 Vac
Irms
10 A
Peak current
450 A
Surge current
1350 A
Equivalent series resistance (ESR)
5 mΩ @ 10 kHz
Equivalent series inductance (ESL)
24 nH
Thermal resistance
30 °C/W
dv/dt
45 V/µs
Temperature rating
-55 °C to +105 °C
Size
42 mm x 19 mm x 32 mm
Grade
Automotive
THB Grade IIIB

导出产品规格