下载文档 () / 20
动力,因我们而不同*

EFACA18J156E114BH

Eaton FILM CAP EFACA, 180VAC, 15uF, J, 4LEADS, Size=42mmx37mmx22mm

常用规格

Product Name
Eaton EFACA metallized polypropylene film AC filtering capacitors
Catalog Number
EFACA18J156E114BH
UPC
197162040859
Product Length/Depth
42 mm
Product Height
22 mm
Product Width
37 mm
Product Weight
37.58 g
Compliances
RoHS Compliant

产品规格

Voltage rating
180 Vac
Irms
14 A
Peak current
675 A
Surge current
2025 A
Equivalent series resistance (ESR)
3.5 mΩ @ 10 kHz
Equivalent series inductance (ESL)
24 nH
Thermal resistance
21.9 °C/W
dv/dt
45 V/µs
Temperature rating
-55 °C to +105 °C
Size
42 mm x 22 mm x 37 mm
Grade
Automotive
THB Grade IIIB

导出产品规格