下载文档 () / 20
动力,因我们而不同*

EFACA18J336E174DH

Eaton FILM CAP EFACA, 180VAC, 33uF, J, 4LEADS, Size=42mmx50mmx35mm

常用规格

Product Name
Eaton EFACA metallized polypropylene film AC filtering capacitors
Catalog Number
EFACA18J336E174DH
UPC
197162040910
Product Length/Depth
42 mm
Product Height
35 mm
Product Width
50 mm
Product Weight
86.86 g
Compliances
RoHS Compliant

产品规格

Voltage rating
180 Vac
Irms
18 A
Peak current
1485 A
Surge current
4455 A
Equivalent series resistance (ESR)
1.6 mΩ @ 10 kHz
Equivalent series inductance (ESL)
28 nH
Thermal resistance
28.9 °C/W
dv/dt
45 V/µs
Temperature rating
-55 °C to +105 °C
Size
42 mm x 35 mm x 50 mm
Grade
Automotive
THB Grade IIIB

导出产品规格