下载文档 () / 20
动力,因我们而不同*

EFACA18J406F024DH

Eaton FILM CAP EFACA, 180VAC, 40uF, J, 4LEADS, Size=57.5mmx45mmx30mm

常用规格

Product Name
Eaton EFACA metallized polypropylene film AC filtering capacitors
Catalog Number
EFACA18J406F024DH
UPC
197162040934
Product Length/Depth
57.5 mm
Product Height
30 mm
Product Width
45 mm
Product Weight
89.92 g
Compliances
RoHS Compliant

产品规格

Voltage rating
180 Vac
Irms
20 A
Peak current
1000 A
Surge current
3000 A
Equivalent series resistance (ESR)
2.5 mΩ @ 10 kHz
Equivalent series inductance (ESL)
30 nH
Thermal resistance
15 °C/W
dv/dt
25 V/µs
Temperature rating
-55 °C to +105 °C
Size
57.5 mm x 30 mm x 45 mm
Grade
Automotive
THB Grade IIIB

导出产品规格