下载文档 () / 20
动力,因我们而不同*

EFACA18J506F034DH

Eaton FILM CAP EFACA, 180VAC, 50uF, J, 4LEADS, Size=57.5mmx50mmx35mm

常用规格

Product Name
Eaton EFACA metallized polypropylene film AC filtering capacitors
Catalog Number
EFACA18J506F034DH
UPC
197162040958
Product Length/Depth
57.5 mm
Product Height
35 mm
Product Width
50 mm
Product Weight
113.51 g
Compliances
RoHS Compliant

产品规格

Voltage rating
180 Vac
Irms
24 A
Peak current
1250 A
Surge current
3750 A
Equivalent series resistance (ESR)
2.2 mΩ @ 10 kHz
Equivalent series inductance (ESL)
32 nH
Thermal resistance
11.8 °C/W
dv/dt
25 V/µs
Temperature rating
-55 °C to +105 °C
Size
57.5 mm x 35 mm x 50 mm
Grade
Automotive
THB Grade IIIB

导出产品规格