下载文档 () / 20
动力,因我们而不同*

EFACA18J606F054DH

Eaton FILM CAP EFACA, 180VAC, 60uF, J, 4LEADS, Size=57.5mmx57.5mmx38mm

常用规格

Product Name
Eaton EFACA metallized polypropylene film AC filtering capacitors
Catalog Number
EFACA18J606F054DH
UPC
197162040965
Product Length/Depth
57.5 mm
Product Height
38 mm
Product Width
57.5 mm
Product Weight
150.17 g
Compliances
RoHS Compliant

产品规格

Voltage rating
180 Vac
Irms
26 A
Peak current
1500 A
Surge current
4500 A
Equivalent series resistance (ESR)
1.8 mΩ @ 10 kHz
Equivalent series inductance (ESL)
32 nH
Thermal resistance
12.3 °C/W
dv/dt
25 V/µs
Temperature rating
-55 °C to +105 °C
Size
57.5 mm x 38 mm x 57.5 mm
Grade
Automotive
THB Grade IIIB

导出产品规格