下载文档 () / 20
动力,因我们而不同*

EFACA18J685D122LH

Eaton FILM CAP EFACA, 180VAC, 6.8uF, J, 2LEADS, Size=32mmx33mmx18mm

常用规格

Product Name
Eaton EFACA metallized polypropylene film AC filtering capacitors
Catalog Number
EFACA18J685D122LH
UPC
197162040972
Product Length/Depth
32 mm
Product Height
18 mm
Product Width
33 mm
Product Weight
22.06 g
Compliances
RoHS Compliant

产品规格

Voltage rating
180 Vac
Irms
11 A
Peak current
510 A
Surge current
1530 A
Equivalent series resistance (ESR)
4 mΩ @ 10 kHz
Equivalent series inductance (ESL)
20 nH
Thermal resistance
31 °C/W
dv/dt
75 V/µs
Temperature rating
-55 °C to +105 °C
Size
32 mm x 18 mm x 33 mm
Grade
Automotive
THB Grade IIIB

导出产品规格