下载文档 () / 20
动力,因我们而不同*

EFACA25J155D032LH

Eaton FILM CAP EFACA, 250VAC, 1.5uF, J, 2LEADS, Size=32mmx20mmx11mm

常用规格

Product Name
Eaton EFACA metallized polypropylene film AC filtering capacitors
Catalog Number
EFACA25J155D032LH
UPC
197162041016
Product Length/Depth
32 mm
Product Height
11 mm
Product Width
20 mm
Product Weight
8.68 g
Compliances
RoHS Compliant

产品规格

Voltage rating
250 Vac
Irms
4 A
Peak current
135 A
Surge current
405 A
Equivalent series resistance (ESR)
10.5 mΩ @ 10 kHz
Equivalent series inductance (ESL)
16 nH
Thermal resistance
89.3 °C/W
dv/dt
90 V/µs
Temperature rating
-55 °C to +105 °C
Size
32 mm x 11 mm x20 mm
Grade
Automotive
THB Grade IIIB

导出产品规格