下载文档 () / 20
动力,因我们而不同*

EFACA25J156E154BH

Eaton FILM CAP EFACA, 250VAC, 15uF, J, 4LEADS, Size=42mmx44mmx24mm

常用规格

Product Name
Eaton EFACA metallized polypropylene film AC filtering capacitors
Catalog Number
EFACA25J156E154BH
UPC
197162041023
Product Length/Depth
42 mm
Product Height
24 mm
Product Width
44 mm
Product Weight
45.26 g
Compliances
RoHS Compliant

产品规格

Voltage rating
250 Vac
Irms
14 A
Peak current
900 A
Surge current
2700 A
Equivalent series resistance (ESR)
2.5 mΩ @ 10 kHz
Equivalent series inductance (ESL)
24 nH
Thermal resistance
30.6 °C/W
dv/dt
60 V/µs
Temperature rating
-55 °C to +105 °C
Size
42 mm x 24 mm x 44 mm
Grade
Automotive
THB Grade IIIB

导出产品规格