下载文档 () / 20
动力,因我们而不同*

EFACA25J206E164DH

Eaton FILM CAP EFACA, 250VAC, 20uF, J, 4LEADS, Size=42mmx45mmx30mm

常用规格

Product Name
Eaton EFACA metallized polypropylene film AC filtering capacitors
Catalog Number
EFACA25J206E164DH
UPC
197162041054
Product Length/Depth
42 mm
Product Height
30 mm
Product Width
45 mm
Product Weight
61.58 g
Compliances
RoHS Compliant

产品规格

Voltage rating
250 Vac
Irms
15 A
Peak current
1200 A
Surge current
3600 A
Equivalent series resistance (ESR)
2 mΩ @ 10 kHz
Equivalent series inductance (ESL)
26 nH
Thermal resistance
33.3 °C/W
dv/dt
60 V/µs
Temperature rating
-55 °C to +105 °C
Size
42 mm x 30 mm x 45 mm
Grade
Automotive
THB Grade IIIB

导出产品规格