下载文档 () / 20
动力,因我们而不同*

EFD318 T8

Eaton Crouse-Hinds series EFD manual motor starter switch, 20A/30A, With switch, 1 HP/2 HP/3 HP, Square D starter, Feraloy iron alloy, Single-gang, Two-pole, Dead end, 1", 250/600 Vac

常用规格

Product Name
Eaton Crouse-Hinds series EFD manual motor starter switch
Catalog Number
EFD318 T8
UPC
782274265902
Product Length/Depth
3.5 in
Product Height
6.03 in
Product Width
4.88 in
Product Weight
7.38 lb

产品规格

Area classification
Hazardous/Classified Locations
Amperage Rating
20 A/30 A
Horsepower
1 hp/2 hp/3 hp
Manufacturer
Square D
Material
Feraloy iron alloy
Number of poles
Two-pole
Number of gangs
Single-gang
Style
Dead end
Trade size
1"
Standards type
NEC/CEC
Voltage rating
250 Vac/600 Vac
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Enclosure
With switch

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。