下载文档 () / 20
动力,因我们而不同*

EFD3591

Eaton Crouse-Hinds series EFD snap switch, 30A, Single-pole, With switch, Feraloy iron alloy, Single-gang, Dead end, 1", 120/277 Vac

常用规格

Product Name
Eaton Crouse-Hinds series EFD snap switch
Catalog Number
EFD3591
UPC
782274271002
Product Length/Depth
3.5 in
Product Height
6.13 in
Product Width
3.06 in
Product Weight
7.15 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12
Amperage Rating
30A
Configuration
Single-pole
Enclosure type
With switch
Material
Feraloy iron alloy
Number of gangs
Single-gang
Style
Dead end
Trade size
1"
Voltage rating
120 Vac / 277 Vac

导出产品规格