下载文档 () / 20
动力,因我们而不同*

EFDC21104 SA

Eaton Crouse-Hinds series EFD circuit breaker, 15A, Bolted/ground joint cover construction, Copper-free aluminum, Square D breaker, Single-gang, Single-pole, Through feed, 3/4", 120/240 Vac

常用规格

Product Name
Eaton Crouse-Hinds series EFD circuit breaker
Catalog Number
EFDC21104 SA
UPC
782274572321
Product Length/Depth
3.5 in
Product Height
7.13 in
Product Width
5 in
Product Weight
4 lb

产品规格

Amperage Rating
15 A
Voltage rating
120/240 Vac
Area classification
Hazardous/Classified Locations
Enclosure cover construction
Bolted/ground joint
Manufacturer
Square D
Number of gangs
Single-gang
Style
Through feed
Trade size
3/4"
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 2
Class III
Class II, Division 1
NEMA Rating
3
7
9
12
Enclosure
With circuit breaker
Enclosure material
Copper-free aluminum
Number of poles
Single-pole

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。