| Product Name |
Eaton Crouse-Hinds series EFD circuit breaker
|
| Catalog Number |
EFDC31106 SA
|
| UPC |
782274572475
|
| Product Length/Depth |
3.5 in
|
| Product Height |
7.13 in
|
| Product Width |
5 in
|
| Product Weight |
4 lb
|
| Amperage Rating |
30 A
|
| Voltage rating |
120/240 Vac
|
| Area classification |
Hazardous/Classified Locations
|
| Enclosure cover construction |
Bolted/ground joint
|
| Manufacturer |
Square D
|
| Number of gangs |
Single-gang
|
| Style |
Through feed
|
| Trade size |
1"
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 2 Class III Class II, Division 1 |
| NEMA Rating |
3
7 9 12 |
| Enclosure |
With circuit breaker
|
| Enclosure material |
Copper-free aluminum
|
| Number of poles |
Single-pole
|