下载文档 () / 20
动力,因我们而不同*

EFDC3419 GB

Eaton Crouse-Hinds series EFD manual motor starter switch, 20A/30A, With switch, 7.5 HP/15 HP, General Electric starter, Feraloy iron alloy, Single-gang, Three-pole, Through feed, 1", 240/600 Vac, Group B rated

常用规格

Product Name
Eaton Crouse-Hinds series EFD manual motor starter switch
Catalog Number
EFDC3419 GB
UPC
782274976310
Product Length/Depth
3.5 in
Product Height
6.97 in
Product Width
4.88 in
Product Weight
7.38 lb

产品规格

Area classification
Hazardous/Classified Locations
Amperage Rating
20 A/30 A
Horsepower
7.5 hp/15 hp
Manufacturer
General Electric
Material
Feraloy iron alloy
Number of poles
Three-pole
Number of gangs
Single-gang
Style
Through feed
Trade size
1"
Standards type
NEC/CEC
Special features
Group B rated
Voltage rating
240 Vac/600 Vac
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
12
9
7
Enclosure
With switch

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。