| Product Name |
Eaton Crouse-Hinds series EFD snap switch
|
| Catalog Number |
EFDC3591 GB
|
| UPC |
782274782232
|
| Product Length/Depth |
3.5 in
|
| Product Height |
7.13 in
|
| Product Width |
3.06 in
|
| Product Weight |
7.15 lb
|
| Special features |
Group B rated
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class II, Division 1 Class III Class I, Division 2 Class II, Division 2 |
| NEMA Rating |
9
7 12 3 |
| Amperage Rating |
30A
|
| Configuration |
Single-pole
|
| Enclosure type |
With switch
|
| Material |
Feraloy iron alloy
|
| Number of gangs |
Single-gang
|
| Style |
Through feed
|
| Trade size |
1"
|
| Voltage rating |
120 Vac / 277 Vac
|