下载文档 () / 20
动力,因我们而不同*

EFGVS1-2

Eaton Addressable visualisation software, EN54 & UL Systems, Up to 2 Panels, Comes with EC0232

常用规格

Product Name
Eaton Addressable visualisation software
Catalog Number
EFGVS1-2
Product Length/Depth
135 mm
Product Height
36 mm
Product Width
116 mm
Product Weight
0.884 kg
Certifications
CE

产品规格

Delivery format
Software Download
License
Yes
Software type
Supervision
Operating system platform
Windows

导出产品规格