Eaton Crouse-Hinds series EFH flexible cushion fixture hanger
EFH01

EFH01

Eaton Crouse-Hinds series EFH flexible cushion fixture hanger, 65 lb, 1/2" luminaire stem size, Feraloy iron alloy, Pendant mount, Cushion type
EFH01 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EFH flexible cushion fixture hanger
Catalog Number
EFH01
UPC
782274278407
Product Length/Depth
6.75 in
Product Height
4.5 in
Product Width
6 in
Product Weight
4.55 lb

产品规格

Material
Feraloy iron alloy
Mounting Type
Pendant
Type
Cushion
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Luminaire rated weight
65 lb
Luminaire stem size
1/2"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.