Eaton Crouse-Hinds series EFHX flexible cushion fixture hanger
EFHX111

EFHX111

Eaton Crouse-Hinds series EFHX flexible Cushion type fixture hanger, 65 lb, 1/2" luminaire stem size, Feraloy iron alloy, Pendant mount, Mounting feet, 1/2" and 3/4", Cushion type
EFHX111 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series EFHX flexible cushion fixture hanger
Catalog Number
EFHX111
UPC
782274280509
Product Length/Depth
6.31 in
Product Height
5.33 in
Product Width
6.25 in
Product Weight
10.4 lb

产品规格

Material
Feraloy iron alloy
Mounting Type
Pendant
Special features
Mounting feet
Type
Cushion
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Luminaire rated weight
65 lb
Luminaire stem size
1/2"
Trade size
1/2" and 3/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.