下载文档 () / 20
动力,因我们而不同*

EFM-APS100

EF MENVIER ADD PULL STATION SINGLE

常用规格

Product Name
Eaton UMPS UL Fire alarm pull station
Catalog Number
EFM-APS100
Product Length/Depth
85 mm
Product Height
121 mm
Product Width
83 mm
Product Weight
0.672 kg
Certifications
Not Applicable

产品规格

Type of messaging
Fire brigade alarm (red)
Color
Red
Material
Metal
Addressing mode
Soft addressing
Operating temperature - max
49 °C
Operating temperature - min
0 °C
Resettable
Yes
Standby current
322
System typology
Addressable
Product branding
Eaton Cooper
UL certification standards
UL 38 (Manual Signaling Boxes)
Construction material
Die-cast metal
Mounting position
Wall (weatherproof)
VdS accepted
NO

导出产品规格