| Product Name |
Eaton PAVA paging desktop microphone
|
| Catalog Number |
EFM-MPS01-G
|
| Product Length/Depth |
200 mm
|
| Product Height |
58 mm
|
| Product Width |
175 mm
|
| Product Weight |
1 kg
|
| Certifications |
Not Applicable
|
| Mounting Method |
Surface mounting
|
| Humidity (Non Condensing) - Max |
95 %
|
| Humidity (Non Condensing) - Min |
0 %
|
| Operating temperature - max |
55 °C
|
| Operating temperature - min |
-10 °C
|
| Product branding |
Eaton Menvier
|
| Integrated function |
Interface External
|