下载文档 () / 20
动力,因我们而不同*

EFPLA1AJ683C032LH

Eaton FILM CAP EFPLA, 1000VDC, 0.068uF, J, 2LEADS, Size=26mmx17mmx8.5mm

常用规格

Product Name
Eaton EFPLA metallized polypropylene film pulse capacitors
Catalog Number
EFPLA1AJ683C032LH
UPC
197162038290
Product Length/Depth
26 mm
Product Height
8.5 mm
Product Width
17 mm
Product Weight
4.28 g
Compliances
RoHS Compliant

产品规格

Voltage rating
1000 Vdc
Irms
5.6 A
Peak current
142.8 A
Equivalent series resistance (ESR)
14 mΩ @ 10 kHz
Equivalent series inductance (ESL)
15 nH
dv/dt
2100 V/µs
Temperature rating
-55 °C to +105 °C
Size
26 mm x 8.5 mm x17 mm
Grade
Automotive
THB Grade IIIB

导出产品规格