| Product Name |
Eaton Crouse-Hinds series EFS pushbutton control station
|
| Catalog Number |
EFS115
|
| UPC |
782274280905
|
| Product Length/Depth |
5.9 in
|
| Product Height |
5.25 in
|
| Product Width |
3.5 in
|
| Product Weight |
8.39 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
7 9 |
| Enclosure type |
With pushbuttons
|
| Hub style |
With one 1/2" hub
|
| Material |
Feraloy iron alloy
|
| Normal position |
Two circuit
|
| Number of circuits |
2
|
| Number of devices |
2
|
| Number of gangs |
Single-gang
|
| Number of pushbuttons |
2
|
| Style |
Dead end
|
| Trade size |
1/2"
|
| Voltage rating |
600 Vac
|