下载文档 () / 20
动力,因我们而不同*

EFS21095 GB

Eaton Crouse-Hinds series EFS fire alarm control station, Feraloy iron alloy, Single-gang, 1, Class I, Div. 1, Group B, Dead end, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series EFS fire alarm control station
Catalog Number
EFS21095 GB
UPC
782274782690
Product Length/Depth
3.5 in
Product Height
5.91 in
Product Width
5.31 in
Product Weight
7.8 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class III
Class II, Division 2
Class I, Division 2
Class II, Division 1
NEMA Rating
7
9
3
Material
Feraloy iron alloy
Number of gangs
Single-gang
Number of pushbuttons
1
Style
Dead end
Trade size
3/4"
Special features
Class I, Div. 1, Group B

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。