下载文档 () / 20
动力,因我们而不同*

EFS21095 SA

Eaton Crouse-Hinds series EFS fire alarm control station, Copper-free aluminum, Single-gang, 1, Dead end, 3/4"

常用规格

Product Name
Eaton Crouse-Hinds series EFS fire alarm control station
Catalog Number
EFS21095 SA
UPC
782274265827
Product Length/Depth
3.5 in
Product Height
5.91 in
Product Width
5.31 in
Product Weight
8.28 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
Material
Copper-free aluminum
Number of gangs
Single-gang
Number of pushbuttons
1
Style
Dead end
Trade size
3/4"

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。