| Product Name |
Eaton Crouse-Hinds series EFS pilot light control station
|
| Catalog Number |
EFS21524 J6 T2
|
| UPC |
782274042336
|
| Product Length/Depth |
3.5 in
|
| Product Height |
5.91 in
|
| Product Width |
6.25 in
|
| Product Weight |
8.79 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class III
Class I, Division 1 Class I, Division 2 Class II, Division 1 Class II, Division 2 |
| NEMA Rating |
9
7 3 |
| Enclosure type |
With pilot lights
|
| Material |
Feraloy iron alloy
|
| Number of gangs |
Single-gang
|
| Number of pilot lights |
1
|
| Style |
Dead end
|
| Trade size |
3/4"
|
| Voltage rating |
600 Vac
|
| Special features |
Amber, 220/110 VAC Transformer
|