下载文档 () / 20
动力,因我们而不同*

EFS21561 J1 J3 LED S300 S752

Eaton Crouse-Hinds series EFS pilot light control station, With pilot lights, Feraloy iron alloy, Single-gang, 2, Red, Green, LED pilot lights, 24VDC on pilot lights, external epoxy coating, Dead end, 3/4", 600 Vac

常用规格

Product Name
Eaton Crouse-Hinds series EFS pilot light control station
Catalog Number
EFS21561 J1 J3 LED S300 S752
UPC
662276708341
Product Length/Depth
3.5 in
Product Height
5.91 in
Product Width
6.25 in
Product Weight
8.79 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class II, Division 2
Class I, Division 1
Class II, Division 1
Class III
Class I, Division 2
NEMA Rating
7
9
3
Enclosure type
With pilot lights
Material
Feraloy iron alloy
Number of gangs
Single-gang
Number of pilot lights
2
Style
Dead end
Trade size
3/4"
Voltage rating
600 Vac
Special features
Red, Green, LED pilot lights, 24VDC on pilot lights, external epoxy coating

导出产品规格