下载文档 () / 20
动力,因我们而不同*

EFSB-3-23-A

Eaton Fire sign board with EN54-3 certified sounder - IP21 - for eaton fire addressable systems

常用规格

Product Name
Eaton series EFSB signboard notification device
Catalog Number
EFSB-3-23-A
Product Length/Depth
290 mm
Product Height
41 mm
Product Width
182 mm
Product Weight
0.585 kg
Compliances
EN
Certifications
CE

产品规格

Compliance and standards
Accordance With EN 54-23
Nominal voltage - max
24 V
Nominal voltage - min
20 V
Type of current
DC
Electricity consumption
0.06 A
Power
1.44 W
Lens color
White
Lamp type
LED
Sound output
85 dB
Type of optical signal
Flash light
Type of acoustic signal device
Siren
Type of acoustic signal
Continuous tone
Mounting Method
Surface mounting
Color housing
White
Frequency sound signal - max
2.5 Kilo Hertz
Frequency sound signal - min
2 Kilo Hertz
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Product branding
Eaton
Degree of protection
IP21
NEMA Other
Suitable for
Wall Mounting
EN Certification Standards
EN54 Pt 3, 17 & 23
Coverage volume
408.24
IFTTT support available
NO
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
For ex-zone gas
None
For ex-zone dust
None
Power consumption in standby mode
0 W

导出产品规格