| Product Name |
Eaton Crouse-Hinds series EFS selector switch control station
|
| Catalog Number |
EFSC21273 S635
|
| UPC |
782274520049
|
| Product Length/Depth |
5.9 in
|
| Product Height |
4.88 in
|
| Product Width |
3.5 in
|
| Product Weight |
8.56 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
7 9 |
| Enclosure type |
With selector switch
|
| Hub style |
With two 3/4" hubs
|
| Material |
Feraloy iron alloy
|
| Number of gangs |
Single-gang
|
| Number Of Positions |
3
|
| Style |
Through feed
|
| Switch function |
3-position, 2-circuit
|
| Trade size |
3/4"
|
| Voltage rating |
600 Vac
|
| Special features |
Momentary contact counter-clockwise
|