下载文档 () / 20
动力,因我们而不同*

EFX1A48K154B162LH

Eaton FILM CAP EFX1A, 480VAC,0.15uF, 2LEADS, Size=18mmx19mmx11mm

常用规格

Product Name
Eaton EFX1A metallized polypropylene film safety capacitors
Catalog Number
EFX1A48K154B162LH
UPC
051712066143
Product Length/Depth
18 mm
Product Height
11 mm
Product Width
19 mm
Product Weight
4.82 g
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Type
Class X1
Voltage rating
300 Vdc
Capacitance
0.15 µF
Peak current
23.5 A
Surge current
70.5 A
dv/dt
500 V/µs
Voltage rating (DC)
1500 Vdc
Temperature rating
-40 °C to +110 °C
Size
18 mm x 11 mm x 19 mm
Grade
THB Grade IIIB
Automotive

导出产品规格