下载文档 () / 20
动力,因我们而不同*

EFX1A48K154C022LH

Eaton FILM CAP EFX1A, 480VAC,0.15uF, 2LEADS, Size=26mmx16.5mmx7mm

常用规格

Product Name
Eaton EFX1A metallized polypropylene film safety capacitors
Catalog Number
EFX1A48K154C022LH
UPC
051712066150
Product Length/Depth
26 mm
Product Height
7 mm
Product Width
16.5 mm
Product Weight
3.28 g
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Type
Class X1
Voltage rating
300 Vdc
Capacitance
0.15 µF
Peak current
5.44 A
Surge current
16.32 A
dv/dt
800 V/µs
Voltage rating (DC)
1500 Vdc
Temperature rating
-40 °C to +110 °C
Size
26 mm x 7.0 mm x 16.5 mm
Grade
THB Grade IIIB
Automotive

导出产品规格