下载文档 () / 20
动力,因我们而不同*

EFX1A48K154D022LH

Eaton FILM CAP EFX1A, 480VAC,0.15uF, 2LEADS, Size=32mmx18mmx9mm

常用规格

Product Name
Eaton EFX1A metallized polypropylene film safety capacitors
Catalog Number
EFX1A48K154D022LH
UPC
051712066167
Product Length/Depth
32 mm
Product Height
9 mm
Product Width
18 mm
Product Weight
7.96 g
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Type
Class X1
Voltage rating
300 Vdc
Capacitance
0.15 µF
Peak current
9 A
Surge current
27 A
dv/dt
600 V/µs
Voltage rating (DC)
1500 Vdc
Temperature rating
-40 °C to +110 °C
Size
32 mm x 9.0 mm x 18 mm
Grade
Automotive
THB Grade IIIB

导出产品规格