下载文档 () / 20
动力,因我们而不同*

EFX1A48K185D132LH

Eaton FILM CAP EFX1A, 480VAC,1.8uF, 2LEADS, Size=32mmx37mmx22mm

常用规格

Product Name
Eaton EFX1A metallized polypropylene film safety capacitors
Catalog Number
EFX1A48K185D132LH
UPC
051712066198
Product Length/Depth
32 mm
Product Height
22 mm
Product Width
37 mm
Product Weight
30.58 g
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Type
Class X1
Voltage rating
305 Vac
Capacitance
1.8 µF
Peak current
132 A
Surge current
396 A
dv/dt
400 V/µs
Voltage rating (DC)
630 Vdc
Temperature rating
-40 °C to +110 °C
Size
32 mm x 22 mm x 37 mm
Grade
Automotive
THB Grade IIIB

导出产品规格