下载文档 () / 20
动力,因我们而不同*

EFX1A48K474C082LH

Eaton FILM CAP EFX1A, 480VAC,0.47uF, 2LEADS, Size=26mmx24.5mmx13mm

常用规格

Product Name
Eaton EFX1A metallized polypropylene film safety capacitors
Catalog Number
EFX1A48K474C082LH
UPC
051712066297
Product Length/Depth
26 mm
Product Height
13 mm
Product Width
24.5 mm
Product Weight
9.76 g
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Type
Class X1
Voltage rating
305 Vac
Capacitance
0.47 µF
Peak current
200 A
Surge current
600 A
dv/dt
200 V/µs
Voltage rating (DC)
630 Vdc
Temperature rating
-40 °C to +110 °C
Size
26 mm x 13 mm x 24.5 mm
Grade
Automotive
THB Grade IIIB

导出产品规格