下载文档 () / 20
动力,因我们而不同*

EFX1A48K474D032LH

Eaton FILM CAP EFX1A, 480VAC,0.47uF, 2LEADS, Size=32mmx20mmx11mm

常用规格

Product Name
Eaton EFX1A metallized polypropylene film safety capacitors
Catalog Number
EFX1A48K474D032LH
UPC
051712066303
Product Length/Depth
32 mm
Product Height
11 mm
Product Width
20 mm
Product Weight
8.68 g
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Type
Class X1
Voltage rating
530 Vac
Capacitance
0.47 µF
Peak current
99 A
Surge current
297 A
dv/dt
300 V/µs
Voltage rating (DC)
1100 Vdc
Temperature rating
-40 °C to +110 °C
Size
32 mm x 11m x 20 mm
Grade
Automotive
THB Grade IIIB

导出产品规格