下载文档 () / 20
动力,因我们而不同*

EFX1A48K564C092LH

Eaton FILM CAP EFX1A, 480VAC,0.56uF, 2LEADS, Size=26mmx25mmx15mm

常用规格

Product Name
Eaton EFX1A metallized polypropylene film safety capacitors
Catalog Number
EFX1A48K564C092LH
UPC
051712066327
Product Length/Depth
26 mm
Product Height
15 mm
Product Width
25 mm
Product Weight
11.3 g
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Type
Class X1
Voltage rating
300 Vac
Capacitance
0.56 µF
Peak current
5.44 A
Surge current
16.32 A
dv/dt
800 V/µs
Voltage rating (DC)
1500 Vdc
Temperature rating
-40 °C to +110 °C
Size
26 mm x 15 mm x 25 mm
Grade
THB Grade IIIB
Automotive

导出产品规格