下载文档 () / 20
动力,因我们而不同*

EFX1A48K564D042LH

Eaton FILM CAP EFX1A, 480VAC,0.56uF, 2LEADS, Size=32mmx22mmx13mm

常用规格

Product Name
Eaton EFX1A metallized polypropylene film safety capacitors
Catalog Number
EFX1A48K564D042LH
UPC
051712066334
Product Length/Depth
32 mm
Product Height
13 mm
Product Width
22 mm
Product Weight
8.68 g
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Type
Class X1
Voltage rating
350 Vac
Capacitance
0.56 µF
Peak current
100 A
Surge current
300 A
dv/dt
100 V/µs
Voltage rating (DC)
700 Vdc
Temperature rating
-40 °C to +110 °C
Size
32 mm x 13 mm x 22 mm
Grade
Automotive
THB Grade IIIB

导出产品规格