下载文档 () / 20
动力,因我们而不同*

EFX1A48K684C102LH

Eaton FILM CAP EFX1A, 480VAC,0.68uF, 2LEADS, Size=26mmx29.5mmx14.5mm

常用规格

Product Name
Eaton EFX1A metallized polypropylene film safety capacitors
Catalog Number
EFX1A48K684C102LH
UPC
051712066365
Product Length/Depth
26 mm
Product Height
14.5 mm
Product Width
29.5 mm
Product Weight
13.6 g
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Type
Class X1
Voltage rating
305 Vac
Capacitance
0.68 µF
Peak current
136 A
Surge current
408 A
dv/dt
200 V/µs
Voltage rating (DC)
630 Vdc
Temperature rating
-40 °C to +110 °C
Size
26 mm x 14.5 mm x 29.5 mm
Grade
Automotive
THB Grade IIIB

导出产品规格