下载文档 () / 20
动力,因我们而不同*

EFX1A48K823C012LH

Eaton FILM CAP EFX1A, 480VAC,0.082uF, 2LEADS, Size=26mmx15.5mmx6mm

常用规格

Product Name
Eaton EFX1A metallized polypropylene film safety capacitors
Catalog Number
EFX1A48K823C012LH
UPC
051712066389
Product Length/Depth
26 mm
Product Height
6 mm
Product Width
15.5 mm
Product Weight
3.73 g
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Type
Class X1
Voltage rating
350 Vac
Capacitance
0.082 µF
Peak current
600 A
Surge current
1800 A
dv/dt
400 V/µs
Voltage rating (DC)
700 Vdc
Temperature rating
-40 °C to +110 °C
Size
26 mm x 6.0 mm x 15.5 mm
Grade
Automotive
THB Grade IIIB

导出产品规格