下载文档 () / 20
动力,因我们而不同*

EFX1A48K824D082LH

Eaton FILM CAP EFX1A, 480VAC,0.82uF, 2LEADS, Size=32mmx28mmx14mm

常用规格

Product Name
Eaton EFX1A metallized polypropylene film safety capacitors
Catalog Number
EFX1A48K824D082LH
UPC
051712066396
Product Length/Depth
32 mm
Product Height
14 mm
Product Width
28 mm
Product Weight
13.38 g
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Type
Class X1
Voltage rating
300 Vac
Capacitance
0.82 µF
Peak current
2.64 A
Surge current
7.92 A
dv/dt
800 V/µs
Voltage rating (DC)
1500 Vdc
Temperature rating
-40 °C to +110 °C
Size
32 mm x 14 mm x 28 mm
Grade
THB Grade IIIB
Automotive

导出产品规格