下载文档 () / 20
动力,因我们而不同*

EFX1S48K223B012LH

Eaton FILM CAP EFX1S, 480Vac,0.022uF, 2LEADS, Size=18mmx11mmx5mm

常用规格

Product Name
Eaton EFX1S metallized polypropylene fim safety capacitors
Catalog Number
EFX1S48K223B012LH
UPC
051712060462
Product Length/Depth
18 mm
Product Height
5 mm
Product Width
11 mm
Product Weight
1.25 g
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Type
Class X1
Voltage rating
300 Vac
Capacitance
0.018 µF
Peak current
188 A
Surge current
564 A
dv/dt
400 V/µs
Voltage rating (DC)
1500 Vdc
Temperature rating
-40 °C to +110 °C
Size
18 mm x 5.0 mm x 11 mm
Grade
Industrial

导出产品规格