下载文档 () / 20
动力,因我们而不同*

EFX1S48K334C052LH

Eaton FILM CAP EFX1S, 480Vac,0.33uF, 2LEADS, Size=26mmx20mmx11mm

常用规格

Product Name
Eaton EFX1S metallized polypropylene fim safety capacitors
Catalog Number
EFX1S48K334C052LH
UPC
051712060530
Product Length/Depth
26 mm
Product Height
11 mm
Product Width
20 mm
Product Weight
6.9 g
Compliances
RoHS Compliant
Certifications
UL Recognized

产品规格

Type
Class X1
Voltage rating
480 Vac
Capacitance
0.018 µF
Peak current
164 A
Surge current
492 A
dv/dt
200 V/µs
Voltage rating (DC)
1000 Vdc
Temperature rating
-40 °C to +110 °C
Size
26 mm x 11 mm x 20 mm
Grade
Industrial

导出产品规格