下载文档 () / 20

EFXD02051

xDetect Mini Zonal Indicator Board – 32 Zonal Indicator

常用规格

Product Name
Eaton xDetect Accessories
Catalog Number
EFXD02051
Product Length/Depth
122 mm
Product Height
13 mm
Product Width
100 mm
Product Weight
0.067 kg
Compliances
EN

产品规格

Compatibility
xDetect Mini
Type
options/spares

导出产品规格