| Product Name |
Eaton xDetect Accessories
|
| Catalog Number |
EFXD05001
|
| Product Length/Depth |
122 mm
|
| Product Height |
13 mm
|
| Product Width |
100 mm
|
| Product Weight |
0.067 kg
|
| Compliances |
EN
|
| Certifications |
EN 54-2:1997+A1:2006
|
| Compatibility |
xDetect
xDetect Mini |
| Type of accessory/spare part |
Other
|
| Material |
Other
|
| Suitable for fire alarm |
Yes
|
| Spare part |
Yes
|
| Compatible with Apple HomeKit |
NO
|
| Compatible with Google Assistant |
NO
|
| Compatible with Amazon Alexa |
NO
|