下载文档 () / 20
动力,因我们而不同*

EFXN525

Eaton Conventional detector, Conventional, Heat, EN54 Systems, White Plastic, Rate of Rise

常用规格

Product Name
Eaton Conventional detector
Catalog Number
EFXN525
Product Length/Depth
100 mm
Product Height
44 mm
Product Width
100 mm
Product Weight
0.076 kg
Certifications
CE

产品规格

Operating principle
Thermo maximal
Response temperature
60 °C
Current supply primary
Battery/accumulator
Supply voltage - max
30 V
Supply voltage - min
15 V
Voltage type of supply voltage
DC
Back-up battery included
None
Alarm current - max
25 mA
Alarm current - min
0.34 mA
Construction material
ABS
Humidity (Non Condensing) - Max
93 %
Humidity (Non Condensing) - Min
0 %
Operating temperature - max
45 °C
Operating temperature - min
-20 °C
Standby current
30
System typology
Conventional (Non-addressable)
Product branding
Eaton
Color
White
Degree of protection
IP40
System wiring
0.5 - 2.5 mm
Integrated function
Networkable Via Cable
Cable entry
Rear
Other
Mounting position
Ceiling in open areas
Mounting method
Surface mounting
EN Certification Standards
EN54 Pt5 (Heat and Point Detectors)
RAL-number (Akin)
9003
Supply voltage DC
24 V
Operating voltage AC 50 Hz
24 V
Operating voltage AC 60 Hz
24 V
Operating voltage DC
24 V
Optical notification
NO

导出产品规格