下载文档 () / 20
动力,因我们而不同*

EGF21EPD20

Eaton Crouse-Hinds series EGF ground fault control station, 20A, Copper-free aluminum, 2 breakers, Single-pole, 30 mA, 120 Vac

常用规格

Product Name
Eaton Crouse-Hinds series EGF ground fault control station
Catalog Number
EGF21EPD20
UPC
782274877983
Product Length/Depth
6.88 in
Product Height
9.88 in
Product Width
7.81 in
Product Weight
14.42 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class III
Class II, Division 1
Class I, Division 2
Class I, Division 1
Class II, Division 2
NEMA Rating
7
9
3
12
Amperage Rating
20A
Material
Copper-free aluminum
Number of breakers
2
Number of poles
Single-pole
Trip
30 mA
Voltage rating
120 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。