下载文档 () / 20
动力,因我们而不同*

EGJ422

Eaton Crouse-Hinds series EGJ junction box, 1" back hubs, 5-9/32" depth, Feraloy iron alloy, 2 back hubs, 6 side hubs, 3/4" side hubs

常用规格

Product Name
Eaton Crouse-Hinds series EGJ junction box
Catalog Number
EGJ422
UPC
782274300702
Product Length/Depth
7 in
Product Height
7 in
Product Width
5.28 in
Product Weight
22.8 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Back hub size
1"
Material
Feraloy iron alloy
Number of back hubs
2
Number of side hubs
6
Side hub size
3/4"
Depth
5-9/32 in

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。