| Product Name |
Eaton Crouse-Hinds series EGL static grounding indicator
|
| Catalog Number |
EGL210 J1 J3 R11
|
| UPC |
782274164168
|
| Product Length/Depth |
11.07 in
|
| Product Height |
12.8 in
|
| Product Width |
8.41 in
|
| Product Weight |
34 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 1
Class I, Zone 1 Class I, Division 2 Class I, Zone 2 Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
4X 7 9 12 |
| Amperage Rating |
10A/15A
|
| Material |
Copper-free aluminum
|
| Voltage rating |
120 Vac
|
| Type |
One red and one green pilot light
|
| Special features |
Space heater
|