| Product Name |
Eaton Crouse-Hinds series EGL universal interior replacement kit
|
| Catalog Number |
EGL210 R1
|
| UPC |
662276115866
|
| Product Length/Depth |
11.07 in
|
| Product Height |
12.8 in
|
| Product Width |
8.41 in
|
| Product Weight |
2.3 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Type |
Used with EGL series static grounding indicator
|