下载文档 () / 20
动力,因我们而不同*

EGL210 J1 J3 R11 50FC

Eaton Crouse-Hinds series EGL static grounding indicator, 10A/15A, Copper-free aluminum, Space heater, 50 ft cord, One red and one green pilot light, 120 Vac

常用规格

Product Name
Eaton Crouse-Hinds series EGL static grounding indicator
Catalog Number
EGL210 J1 J3 R11 50FC
UPC
662276137394
Product Length/Depth
11.07 in
Product Height
12.8 in
Product Width
8.41 in
Product Weight
37.37 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class II, Division 1
Class II, Division 2
Class I, Zone 2
Class I, Division 1
Class III
Class I, Division 2
NEMA Rating
4X
9
7
3
12
Amperage Rating
10A/15A
Material
Copper-free aluminum
Voltage rating
120 Vac
Type
One red and one green pilot light
Special features
Space heater, 50 ft cord

导出产品规格